
Reference IBK80.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Plastique |
Parameter | Circular boots |
Internal diameter n°1 | 23 mm |
Internal diameter 2 | 67 mm |
Height | 94 mm |
Fitting position | Avant gauche |
Weight | 0,341 kg |