
Reference IBK84.001
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Bellows material | Caoutchouc |
Internal diameter n°1 | 215 mm |
Internal diameter 2 | 63 mm |
Height | 935 mm |
Fitting position | Avant droit |
Weight | 0,284 kg |