Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 122 mm |
Tripode Joint | X |
Length 2 | 36,2 mm |
Teeth of differential side splines | 30 |
Weight | 2,93 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 122 mm |
Tripode Joint | X |
Length 2 | 36,2 mm |
Teeth of differential side splines | 30 |
Weight | 2,93 kg |