Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 100 mm |
Tripode Joint | X |
Length 2 | 32 mm |
Teeth of differential side splines | 33 |
Weight | 1,891 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 100 mm |
Tripode Joint | X |
Length 2 | 32 mm |
Teeth of differential side splines | 33 |
Weight | 1,891 kg |