Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 108 mm |
Tripode Joint | X |
Length 2 | 31,8 mm |
Teeth of differential side splines | 28 |
Weight | 2,304 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter 2 | 108 mm |
Tripode Joint | X |
Length 2 | 31,8 mm |
Teeth of differential side splines | 28 |
Weight | 2,304 kg |