A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Technical datasheet
CHARACTERISTICS | |
---|---|
Gearbox code | BE1, BE3, BE4, C514, MA |
External diameter 1 | 63 mm |
Internal diameter n°1 | 38 mm |
Width 1 | 17 mm |
Weight | 0,205 kg |