
Needle roller bearing, cage assembly, steel cage
Documentation
Product information
| PRODUCT DEFINITION | | Brand | NTN |
| Fw - Under rollers diameter | 220 mm |
| Ew - Upper rollers diameter | 230 mm |
| Bc - Cage Width | 42 mm |
| Mass | 0,79 kg |

| PRODUCT PERFORMANCE | | Cr - Dynamic load rating | 161 kN |
| C0r - Static load rating | 590 kN |
| N lim - Grease lubrication limit speed | 1200 tr/min |
| N lim - Oil lubrication limit speed | 1800 tr/min |
| Tmin - Min operating temperature | -20 °C |
| Tmax - Max operating temperature | 120 °C |
| ABUTMENT | | b - Raceway width | 42 mm |