Needle roller bearing, cage assembly, steel cage
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 25 mm |
Ew - Upper rollers diameter | 31 mm |
Bc - Cage Width | 14 mm |
Mass | 0,018 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 16,5 kN |
C0r - Static load rating | 22,1 kN |
N lim - Grease lubrication limit speed | 11000 tr/min |
N lim - Oil lubrication limit speed | 16000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 14 mm |