Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K811 series
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 7,5 mm |
Dc1 - Roller cage bore diameter | 65 mm |
Dc - Roller cage outer diameter | 90 mm |
Bearing ring (inner ring) WS | WS81113 |
Bearing ring (outer ring) GS | GS81113 |
Ea - Rollers reference outer diameter | 85,2 mm |
Eb - Rollers reference inner diameter | 68,8 mm |
Cage assembly mass | 0,09 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 73 kN |
C0a - Static axial load rating | 236 kN |
Cua - Limit axial load rating | 28,8 kN |
N lim - Grease lubrication limit speed | 780 tr/min |
N lim - Oil lubrication limit speed | 3100 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |