Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K812 series
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 11 mm |
Dc1 - Roller cage bore diameter | 60 mm |
Dc - Roller cage outer diameter | 95 mm |
Bearing ring (inner ring) WS | WS81212 |
Bearing ring (outer ring) GS | GS81212 |
Ea - Rollers reference outer diameter | 88,4 mm |
Eb - Rollers reference inner diameter | 64,9 mm |
Cage assembly mass | 0,2 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 126 kN |
C0a - Static axial load rating | 365 kN |
Cua - Limit axial load rating | 44,5 kN |
N lim - Grease lubrication limit speed | 780 tr/min |
N lim - Oil lubrication limit speed | 3100 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |