Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K812 series
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 11 mm |
Dc1 - Roller cage bore diameter | 80 mm |
Dc - Roller cage outer diameter | 115 mm |
Bearing ring (inner ring) WS | WS81216 |
Bearing ring (outer ring) GS | GS81216 |
Ea - Rollers reference outer diameter | 108,4 mm |
Eb - Rollers reference inner diameter | 84,8 mm |
Cage assembly mass | 0,25 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 143 kN |
C0a - Static axial load rating | 460 kN |
Cua - Limit axial load rating | 56 kN |
N lim - Grease lubrication limit speed | 630 tr/min |
N lim - Oil lubrication limit speed | 2500 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |