Needle roller bearing, thrust cylindrical roller bearing, cage assembly, K874 series
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Dw - Rolling element diameter | 11 mm |
Dc1 - Roller cage bore diameter | 70 mm |
Dc - Roller cage outer diameter | 150 mm |
Bearing ring (inner ring) WS | WS87414 |
Bearing ring (outer ring) GS | GS87414 |
Ea - Rollers reference outer diameter | 145 mm |
Eb - Rollers reference inner diameter | 77 mm |
Cage assembly mass | 0,65 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 315 kN |
C0a - Static axial load rating | 1330 kN |
N lim - Grease lubrication limit speed | 550 tr/min |
N lim - Oil lubrication limit speed | 2200 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |