Needle roller bearing, cage assembly, polyamide cage
Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Brand | NTN |
Fw - Under rollers diameter | 9 mm |
Ew - Upper rollers diameter | 12 mm |
Bc - Cage Width | 13 mm |
Mass | 0,002 kg |
PRODUCT PERFORMANCE | |
---|---|
Cr - Dynamic load rating | 5,5 kN |
C0r - Static load rating | 6,4 kN |
Nlim - Grease lubrication limit speed | 20000 tr/min |
Nlim - Oil lubrication limit speed | 30000 tr/min |
Tmin - Min operating temperature | -20 °C |
Tmax - Max operating temperature | 120 °C |
ABUTMENT | |
---|---|
b - Raceway width | 13 mm |