
Reference KA855.12
A range of ACCESSORY KITS with over 80 products, featuring accessory belts and rollers combined in a single pack for even easier use and identification.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,9 kg |
Number of belts | 1 |
Number of rollers | 2 |
Number of Path | 5 |
Length 1 | 1750 mm |