This kit contains the following reference(s)
- GA350.66
- CA6PK1873
- GA350.69
- Water pump
- Screw
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Length 1 | 1873 mm |
Number of Path | 6 |
Number of belts | 1 |
Number of rollers | 2 |
Weight | 2,175 kg |