This kit contains the following reference(s)
- GA350.80
- GA350.68
- GA350.76
- CA6DPK1698
- Water pump
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Length 1 | 1698 mm |
Number of Path | 6 |
Number of belts | 1 |
Number of rollers | 3 |
Weight | 2,86 kg |