This kit contains the following reference(s)
- GA351.09
- GA351.08
- CA6PK2263
- Water pump
- Cap
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Length 1 | 2263 mm |
Number of Path | 6 |
Number of belts | 1 |
Number of rollers | 2 |
Weight | 2,869 kg |