
Reference KAP859.440
This kit contains the following reference(s)
- GA358.12
- CA6PK1670
- CA4SPK922
- GA359.32
- GA352.70
- Water pump
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of rollers | 3 |
Number of belts | 2 |
Length 1 | 1670 mm |
Number of Path | 6 |
Length 2 | 922 mm |
Number of path 2 | 4 |
Weight | 2,795 kg |