Skip to Header Skip to Main Content Skip to Footer
Reference KB650.03
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands . NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This product replaces the following reference: This kit contains the following reference(s)
Suspension nut (x3) BLFR Suspension washer (x3)
Log in To add this product to your basket Documentation Product information CHARACTERISTICS With screw 1 Fitting position Avant gauche Number of components 7 Recommended tool Clas : OP3231 Weight 0,626 kg
Automotive Compatibility BMW 1 1 10/2003 => 02/2011 Front Left,Right BMW 1 SERIES 1 SERIES 10/2003 => 02/2011 Front Left,Right BMW 3 Series 3 Series 10/2003 => 02/2011 Front Left,Right BMW 3 Series 3 Series 10/2003 => 02/2011 Front Right,Left BMW 5 Series 5 Series 10/2003 => 02/2011 Front Left,Right BMW SERIE 1 SERIE 1 I 10/2003 => 02/2011 Front Left BMW SERIE 1 SERIE 1 I 10/2003 => 02/2011 Front Left,Right BMW SERIE 1 SERIE 1 I 05/2008 => 02/2011 Front Right,Left BMW SERIE 3 SERIE 3 IV 10/2003 => 02/2011 Front Left BMW SERIE 3 SERIE 3 IV 10/2003 => 02/2011 Front Left,Right BMW SERIE 3 SERIE 3 IV 10/2003 => 02/2011 Front Right,Left BMW SERIE 3 SERIE 3 V 10/2003 => 02/2011 Front Left BMW SERIE 3 SERIE 3 V 10/2003 => 02/2011 Front Left,Right BMW SERIE 3 SERIE 3 V 10/2003 => 02/2011 Front Right,Left BMW SERIE 5 SERIE 5 V 10/2003 => 02/2011 Front Left BMW SERIE 5 SERIE 5 V 10/2003 => 02/2011 Front Left,Right BMW SERIE 5 SERIE 5 V 10/2003 => 02/2011 Front Right,Left BMW SERIE 6 SERIE 6 II 10/2003 => 02/2011 Front Left,Right BMW X1 X1 04/2006 => 05/2008 Front Right,Left BMW X1 X1 I 04/2006 => 02/2011 Front Left BMW X1 X1 I 04/2006 => 02/2011 Front Right,Left BMW X1 X1 I 05/2008 => 02/2011 Front Left,Right BMW X3 X3 I 10/2003 => 02/2011 Front Left BMW X3 X3 I 10/2003 => 02/2011 Front Left,Right BMW X3 X3 I 10/2003 => 02/2011 Front Right,Left BMW (BRILLIANCE) 3 SERIES 3 SERIES 10/2003 => 02/2011 Front Right,Left BMW (BRILLIANCE) 5 SERIES 5 SERIES 10/2003 => 02/2011 Front Left,Right BMW (BRILLIANCE) X1 X1 04/2006 => 05/2008 Front Right,Left