
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- M252.11
- Strut bush
Log in
To add this product to your basketDownloads
No document available
Products related to
CHARACTERISTICS | |
---|---|
Weight | 0,745 kg |
Number of components | 2 |
Internal diameter n°1 | 35 mm |
Width 1 | 43 mm |
External diameter 1 | 106 mm |
Recommended tool | Clas : OP3231 |
Fitting position | Avant gauche |