Skip to Header Skip to Main Content Skip to Footer
Reference KB652.30
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands . NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
M252.14 Strut bush Suspension screw (x3)
Log in To add this product to your basket Documentation Product information CHARACTERISTICS Recommended tool (Suspension) Clas : OP3231 Fitting position Avant gauche Number of components 5 Weight 1,445 kg
Automotive Compatibility Ford GALAXY GALAXY II 03/2006 => 03/2015 Front Left,Right Ford MONDEO III MONDEO III 05/2007 => 11/2014 Front Left,Right Ford MONDEO III MONDEO III 05/2007 => 11/2014 Front Right,Left Ford S-MAX S-MAX I 03/2006 => 02/2015 Front Left,Right Ford S-MAX S-MAX I 03/2006 => 02/2015 Front Right,Left Volvo S60 S60 03/2010 => 04/2015 Front Right,Left Volvo S60 S60 03/2010 => 04/2016 Front Left,Right Volvo S60 II S60 II 03/2010 => Front Left,Right Volvo S80 S80 09/2012 => 09/2013 Front Left,Right Volvo S80 S80 09/2012 => 09/2013 Front Right,Left Volvo S80 II S80 II 02/2006 => Front Left,Right Volvo S80 II S80 II 08/2010 => 02/2015 Front Right,Left Volvo V60 V60 03/2011 => 04/2018 Front Right,Left Volvo V60 V60 09/2014 => 05/2018 Front Left,Right Volvo V60 II V60 II 08/2010 => 05/2018 Front Left,Right Volvo V70 V70 II 02/2007 => 10/2016 Front Left,Right Volvo V70 V70 II 08/2011 => 02/2015 Front Right,Left Volvo XC60 XC60 02/2010 => 02/2015 Front Right,Left Volvo XC60 XC60 I => Front Left Volvo XC60 XC60 I 06/2008 => 08/2017 Front Right,Left Volvo XC60 I SUV XC60 I SUV => Front Left Volvo XC70 II XC70 II 02/2007 => 10/2016 Front Right,Left