
Reference KB657.02
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This product replaces the following reference:
- M254.06 - SNR
This kit contains the following reference(s)
- KB657.02
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,258 kg |
With integrated bearing | 1 |
Width 1 | 34 mm |
External diameter 1 | 75 mm |
Recommended tool | Clas : OP3231 |
Fitting position | Avant gauche |