
Reference KB660.06
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Fitting position | Avant gauche |
Weight | 1,36 kg |
Number of components | 1 |
External diameter 1 | 62 mm |
Internal diameter n°1 | 10 mm |
External diameter 2 | 81 mm |
External diameter 3 | 142 mm |
Height | 56 mm |
Recommended tool | Clas : OP3231 |