
Reference KB667.01
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Number of components | 1 |
Height | 38 mm |
Internal diameter n°1 | 12 mm |
External diameter 1 | 87 mm |
Recommended tool | Clas : OP3231 |
Weight | 0,325 kg |