Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
This kit contains the following reference(s)
- M252.09
- Strut bush
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,865 kg |
Number of components | 2 |
Height | 33 mm |
Width 1 | 103 mm |
Length 1 | 108 mm |
Recommended tool | Clas : OP3231 |