
Documentation
Product information
| CHARACTERISTICS | | Width 1 (suspension) | 27 mm |
| Weight | 0,162 kg |
| Fitting position | Arrière gauche |
| Width 2 (suspension) | 38 mm |
| Number of components | 2 |
| External diameter 2 | 68 mm |
| External diameter 1 | 58 mm |
OE Equivalents
Seat, Volkswagen191512333Seat, Volkswagen191512335Automotive Compatibility
MercedesCLASSE CCLASSE C III03/1998 => 11/1999RearRight,LeftSeatCORDOBACORDOBA => RearLeftSeatCORDOBACORDOBA08/1999 => 07/2002RearLeft,RightSeatCORDOBACORDOBA I => RearLeftSeatCORDOBACORDOBA I08/1993 => 07/2002RearRight,LeftSeatIBIZAIBIZA => RearLeftSeatIBIZAIBIZA II => RearLeftSeatIBIZAIBIZA II01/1993 => 10/2001RearRight,LeftSeatToledoTOLEDO I01/1991 => 08/1998RearRight,LeftVolkswagenCORRADOCORRADO08/1988 => 06/1995RearRight,LeftVolkswagenGOLFGOLF07/1983 => 11/1997RearLeft,RightVolkswagenGOLFGOLF II07/1983 => 06/1992RearLeft,RightVolkswagenGOLFGOLF II07/1983 => 06/1992RearRight,LeftVolkswagenGOLF IIIGOLF III10/1991 => 03/1999RearRight,LeftVolkswagenGOLF IIIGOLF III06/1993 => 03/1999RearLeft,RightVolkswagenGOLF III VariantGOLF III Variant => RearLeftVolkswagenGOLF IVGOLF IV02/1998 => 05/2002RearRight,LeftVolkswagenJettaJETTA II07/1983 => 06/1992RearRight,LeftVolkswagenJettaJetta07/1986 => 06/1992RearLeft,RightVolkswagenPOLO Hatchback VanPOLO Hatchback Van => RearLeftVolkswagenPoloPOLO III09/1994 => 08/2001RearRight,LeftVolkswagenPoloPOLO IV10/2001 => 05/2005RearRightVolkswagenPoloPolo09/1995 => 05/2005RearLeft,RightVolkswagenVentoVento10/1991 => 11/1997RearRight,LeftVolkswagenVentoVento04/1996 => 11/1997RearLeft,Right