
Reference KB970.06
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,06 kg |
| Number of components | 1 |
| Height | 24 mm |
| Internal diameter n°1 | 45 mm |
| External diameter 1 | 89 mm |
| Fitting position | Arrière gauche |