
Reference KB981.05
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 1,239 kg |
| Number of components | 1 |
| Internal diameter n°1 | 15 mm |
| Height | 88 mm |
| Fitting position | Arrière droit |