• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Strut Bearing Kits

KB984.07 - SNR

KB984.07
Reference KB984.07

Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.

This kit contains the following reference(s)

  • Strut bush

Documentation

Product information

CHARACTERISTICS
Number of components1
External diameter 180 mm
Height39 mm
Internal diameter n°112 mm
Weight0,215 kg

Automotive Compatibility

BrandModelGenerationDatePositionLocationHyundaiACCENTACCENT06/1994 => 08/1999Train arrièreLeft,RightHyundaiACCENTACCENT08/1994 => 02/2000RearLeft,RightHyundaiACCENT IACCENT I09/1999 => 02/2000RearDroit,GaucheHyundaiACCENT IACCENT I09/1999 => 02/2000RearLeft,RightHyundaiACCENT IACCENT I09/1999 => 02/2000Train arrièreDroit,GaucheHyundaiACCENT IACCENT I09/1999 => 02/2000Train arrièreLeft,RightHyundaiACCENT IACCENT I09/1999 => 02/2000Train arrièreRight,LeftHyundaiACCENT IIACCENT II09/1999 => 02/2000RearDroit,GaucheHyundaiACCENT IIACCENT II09/1999 => 02/2000RearGauche,DroitHyundaiACCENT IIACCENT II09/1999 => 02/2000RearLeft,RightHyundaiACCENT IIACCENT II09/1999 => 02/2000Train arrièreDroit,GaucheHyundaiACCENT IIACCENT II09/1999 => 02/2000Train arrièreLeft,RightHyundaiACCENT IIACCENT II09/1999 => 02/2000Train arrièreRight,LeftHyundaiPONYPONY II06/1994 => 02/2000RearLeft,RightHyundaiPONYPONY II08/1994 => 11/1999RearGauche,DroitHyundaiPONYPONY III06/1994 => 11/1999RearLeft,Right