![KB989.00](https://eshop-api.ntn-snr.com/medias/515Wx515H-KB98900-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w0Mzk1NXxpbWFnZS9qcGVnfGg0Yi9oNzEvMTAwMDE1Mjc0MDY2MjIvNTE1V3g1MTVIX0tCOTg5MDAtU05SXzEuanBnfGFlMzFjN2Q3Mjk2NGYwYTUwMjVkMWQxOTcwN2E5NGNmZTBiZGJjOWE5M2FjZjYxN2U4YzVhNzdlZDlkZDU3MjA)
Suspension thrust bearings require an enhanced design to cope with increasingly stringent demands. NTN-SNR's SUSPENSION THRUST BEARING KITS are capable of withstanding such demands and contain all the elements for a complete and effective replacement.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,395 kg |
Number of components | 1 |
Internal diameter n°1 | 10 mm |
Length 1 | 150 mm |
Height | 46 mm |
Width 1 | 92 mm |