
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (suspension) | 51 mm |
| External diameter 1 | 62 mm |
| External diameter 2 | 97 mm |
| Weight | 0,262 kg |
Automotive Compatibility
FordGalaxyGALAXY I => Front-FordGalaxyGALAXY I04/1995 => 03/2006FrontLeft,RightSeatALHAMBRAALHAMBRA I02/1996 => 02/2010FrontLeft,RightSeatCORDOBACORDOBA I01/1994 => 04/1999FrontRightSeatIBIZAIBIZA II => Front-SeatIBIZAIBIZA II01/1994 => 05/1999FrontRightSeatINCAINCA10/1995 => 05/2003FrontRightSeatToledoTOLEDO I => FrontLeftSeatToledoTOLEDO I02/1994 => 08/1998FrontRightSeatToledoTOLEDO I07/1995 => 08/1995FrontRight,LeftVolkswagenCADDYCADDY II10/1995 => 05/2003FrontRightVolkswagenCORRADOCORRADO07/1991 => 06/1995FrontRightVolkswagenGOLFGOLF => FrontLeftVolkswagenGOLFGOLF06/1994 => 11/1997FrontLeft,RightVolkswagenGOLFGOLF II => FrontLeftVolkswagenGOLF IIIGOLF III06/1992 => 03/1999FrontRightVolkswagenGOLF III VariantGOLF III Variant => FrontLeftVolkswagenGOLF IVGOLF IV02/1998 => 05/2002FrontRightVolkswagenJettaJETTA II => FrontLeftVolkswagenPassatPASSAT III => FrontLeftVolkswagenPassatPASSAT III07/1992 => 04/1997FrontRightVolkswagenPassatPASSAT IV07/1996 => 11/1996FrontRightVolkswagenPoloPOLO III => FrontLeftVolkswagenPoloPOLO III04/1996 => 08/1999FrontRightVolkswagenPassatPassat12/1993 => 04/1997FrontLeft,RightVolkswagenPoloPolo => FrontLeftVolkswagenPoloPolo04/1996 => 07/1999FrontLeft,RightVolkswagenSHARANSHARAN I => Front-VolkswagenSHARANSHARAN I08/1995 => 02/2010FrontLeft,RightVolkswagenVentoVento10/1991 => 11/1997FrontRightVolkswagenVentoVento04/1996 => 11/1997FrontLeft,Right