This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 99 mm |
External diameter 2 | 105 mm |
Internal diameter n°1 | 22 mm |
Height | 50 mm |
Weight | 0,075 kg |