This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 14 mm |
Height | 49 mm |
Width 1 | 147 mm |
Length 1 | 167 mm |
Weight | 1,005 kg |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Internal diameter n°1 | 14 mm |
Height | 49 mm |
Width 1 | 147 mm |
Length 1 | 167 mm |
Weight | 1,005 kg |