
Reference KBLF41609
This kit contains the following reference(s)
- Strut bush
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,42 kg |
Height | 49 mm |
Width 1 | 104 mm |
Length 1 | 109 mm |
Fitting position | Avant droit |