Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE350.02
- GE350.04
- Timing belt
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 21 mm |
Number of belts | 1 |
Number of teeth | 110 |
Number of rollers | 3 |
Weight | 0,808 kg |