Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT352.10
- GT352.05
- Timing belt (x2)
- Screw
- Timing tensioners
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 22 mm |
Width 2 | 22 mm |
Number of belts | 2 |
Number of teeth | 85 |
Number of teeth 2 | 116 |
Number of rollers | 3 |
Weight | 1,105 kg |