
Reference KD452.39
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT352.28
- Timing belt (x2)
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,513 kg |
Number of belts | 2 |
Belt quality | Belt in oil |
Number of teeth | 116 |
Number of teeth 2 | 46 |
Width | 10 mm |