Back

KD453.07 - SNR

KD453.07

Over 500 different TIMING BELT KITS in the NTN-SNR range:

  • One of the highest market coverage rates.
  • A range exclusively featuring OEM parts from our manufacturing sites and premium partners.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - GE353.05 - GT353.04 - CDI
PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

Width 1 24 mm
Number of belts 1
Number of teeth 141
Number of rollers 2
Weight 1,335 kg

 

Manufacturer
Reference
OPEL 1606197 OPEL 636423 OPEL 636567 GENERAL MOTORS 636567 OPEL 636732 VAUXHALL 90323501 VAUXHALL 90323503 VAUXHALL 90410225 GENERAL MOTORS 90410225 VAUXHALL 90411773 VAUXHALL 90531033 VAUXHALL 9128738 DAEWOO 9128738 CHEVROLET 9128738 VAUXHALL 9158004 DAEWOO 9158004 CHEVROLET 9158004 VAUXHALL 93174266

 

Brand
Model
Generation
Date
Position
Location
OPEL Astra Astra F 06/1994 => 12/1997 - - OPEL Calibra Calibra 08/1989 => 06/1997 - - OPEL Kadett Kadett E 08/1986 => 11/1991 - - OPEL Vectra Vectra A 08/1988 => 08/1995 - - VAUXHALL Astra Astra MK II 04/1988 => 08/1991 - - VAUXHALL Astra Astra MK III 09/1991 => 02/1998 - - VAUXHALL Calibra Calibra 05/1990 => 06/1997 - - VAUXHALL Cavalier Cavalier 09/1989 => 09/1994 - -