
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE353.10
- GT353.25
- GT353.17
- Timing belt
Documentation
Product information
| CHARACTERISTICS | | Weight | 0,815 kg |
| Number of belts | 1 |
| Number of rollers | 3 |
| Width 1 | 20 mm |
| Number of teeth | 162 |
OE Equivalents
Opel1606189Opel1606262Opel1606306Opel1629062Opel1629094Vauxhall93174119Vauxhall93180218Vauxhall, Saab93185845Vauxhall95516735Opel, Vauxhall95518060Automotive Compatibility
ChevroletLACETTILACETTI12/2004 => 11/2012--ChevroletNUBIRANUBIRA12/2004 => 11/2012--OpelAstraASTRA II01/1998 => 11/2005--OpelAstraASTRA III02/2004 => 05/2007--OpelAstraAstra01/1998 => 11/2010--OpelCOMBO -CORSA-COMBO -CORSA- II03/2005 => 09/2011--OpelCORSACORSA III08/2000 => 06/2006--OpelMERIVAMERIVA I04/2003 => 03/2009--OpelSIGNUMSIGNUM 105/2003 => 10/2008--OpelTIGRATIGRA II06/2004 => 07/2009--OpelVectraVECTRA III03/2002 => 01/2009--OpelZAFIRAZAFIRA I12/1998 => 05/2005--OpelZAFIRAZAFIRA II12/2005 => 06/2008--Saab9-39-3 II10/2003 => 05/2008--VauxhallASTRAASTRA06/2000 => 11/2005--VauxhallASTRAASTRA IV01/1998 => 11/2005--VauxhallASTRAASTRA V02/2004 => 11/2011--VauxhallASTRAVANASTRAVAN06/2000 => 04/2004--VauxhallCOMBOCOMBO09/2001 => 05/2004--VauxhallCOMBO -CORSA-COMBO -CORSA- II06/2004 => 09/2011--VauxhallCORSACORSA II08/2000 => 09/2006--VauxhallINSIGNIAINSIGNIA I12/2005 => 06/2008--VauxhallMERIVAMERIVA I04/2003 => 06/2010--VauxhallSIGNUMSIGNUM 105/2003 => 10/2008--VauxhallTIGRATIGRA II06/2004 => 07/2009--VauxhallVECTRAVECTRA II03/2002 => 01/2009--VauxhallZAFIRAZAFIRA04/1999 => 05/2003--VauxhallZAFIRAZAFIRA I04/1999 => 11/2011--VauxhallZAFIRAZAFIRA II12/2005 => 11/2011--