
KD453.23 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT353.24
- GE353.16
- Timing belt
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Weight | 2,32 kg |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 30 mm |
| Number of teeth | 225 |
OE Equivalents
Saab47 73 842Opel5636385Opel636671Opel636728Vauxhall9120501Cadillac, Opel, Vauxhall93172354Opel, Vauxhall93188674Automotive Compatibility
OpelCALIBRACALIBRA04/1993 => 06/1997--OpelOMEGAOMEGA II01/1994 => 06/2003--OpelSINTRASINTRA02/1996 => 11/1999--OpelVectraVECTRA I04/1993 => 08/1995--OpelVectraVECTRA II09/1995 => 05/2003--OpelVectraVectra04/1998 => 05/2000--VauxhallCAVALIERCAVALIER III01/1993 => 09/1995--VauxhallOMEGAOMEGA03/1994 => 11/2003--VauxhallSIGNUMSIGNUM 105/2003 => 08/2005--VauxhallSINTRASINTRA02/1996 => 11/1999--VauxhallVECTRAVECTRA04/1998 => 02/2002--VauxhallVECTRAVECTRA I09/1995 => 02/2002--VauxhallVECTRAVECTRA II03/2002 => 08/2005--