
KD453.26 - SNR
Timing Belt Kits
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE353.20
- GT353.32
- Timing belt
- Small components
- Screw
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Belt quality (distribution) | HT : Teflon |
| Number of belts | 1 |
| Number of rollers | 2 |
| Width 1 | 24 mm |
| Number of teeth | 146 |
| Weight | 1,104 kg |
OE Equivalents
Opel1606314Opel1606355Opel1606356Opel1606426Opel1629066Opel1629067Fiat, Alfa Romeo71775897Vauxhall93185849Vauxhall93196786Vauxhall93196787Vauxhall95516739Vauxhall, Opel95516740Vauxhall, Opel95520406Automotive Compatibility
Alfa Romeo15915906/2005 => 04/2013--ChevroletAveoAVEO I12/2004 => 01/2011--ChevroletAveoAVEO II09/2012 => 11/2015--ChevroletCruzeCRUZE 104/2009 => 11/2015--ChevroletCruzeCRUZE 204/2009 => 11/2015--ChevroletCruzeCruze04/2009 => 11/2015--ChevroletKALOSKALOS12/2004 => 04/2008--ChevroletOrlandoOrlando12/2010 => --ChevroletTraxTrax03/2013 => 11/2015--DaewooCRUZECRUZE04/2009 => 11/2015--FiatCROMACROMA II05/2005 => 12/2010--MANF2000F200005/2013 => --OpelAstraASTRA II11/2002 => 08/2010--OpelAstraASTRA III02/2004 => 10/2011--OpelAstraASTRA IV08/2009 => 05/2018--OpelAstraAstra01/2007 => 11/2010--OpelCORSACORSA IV01/2007 => 08/2014--OpelCORSACORSA V02/2015 => --OpelINSIGNIAINSIGNIA I12/2008 => 05/2013--OpelMERIVAMERIVA I04/2003 => 06/2010--OpelMokkaMOKKA I11/2012 => 04/2016--OpelMokkaMokka11/2012 => 08/2015--OpelSIGNUMSIGNUM 209/2005 => 10/2008--OpelVectraVECTRA III03/2002 => 01/2009--OpelZAFIRAZAFIRA II06/2005 => 10/2014--OpelZAFIRAZAFIRA III09/2011 => 04/2018--VauxhallASTRAASTRA IV11/2002 => 11/2005--VauxhallASTRAASTRA V02/2004 => 11/2011--VauxhallASTRAASTRA VI08/2009 => --VauxhallASTRAVANASTRAVAN02/2004 => 11/2012--VauxhallCORSACORSA06/2011 => 08/2014--VauxhallCORSACORSA III01/2007 => 08/2014--VauxhallCORSACORSA IV03/2015 => --VauxhallINSIGNIAINSIGNIA I12/2008 => 08/2015--VauxhallMERIVAMERIVA I07/2004 => 06/2010--VauxhallMOKKAMOKKA I11/2012 => 05/2016--VauxhallSIGNUMSIGNUM 209/2005 => 10/2008--VauxhallVECTRAVECTRA II03/2002 => 08/2005--VauxhallZAFIRAZAFIRA II06/2005 => --VauxhallZAFIRAZAFIRA III09/2011 => --