Back

KD453.29 - SNR

KD453.29

Over 500 different TIMING BELT KITS in the NTN-SNR range:

  • One of the highest market coverage rates.
  • A range exclusively featuring OEM parts from our manufacturing sites and premium partners.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - CDI - GAT
PLEASE LOGIN to add products to your basket
Contact us
Specs

CHARACTERISTICS

Width 1 32 mm
Number of belts 1
Number of teeth 191
Number of rollers 2
Weight 1,484 kg

 

Manufacturer
Reference
OPEL 5636375 OPEL 5636428 OPEL 5636734 ISUZU 8-97136-256-0 ISUZU 8-97136-321-0 ISUZU 8-97146-877-0 VAUXHALL 97136256 VAUXHALL 97136321 VAUXHALL 97146877

 

Brand
Model
Generation
Date
Position
Location
ISUZU Trooper Trooper 98 (UBS) 12/1997 => 12/2003 - - OPEL Frontera Frontera B 09/1998 => 06/2005 - - OPEL Monterey Monterey II 06/1998 => 07/1999 - - VAUXHALL Frontera Frontera B 09/1998 => 06/2005 - - VAUXHALL Monterey Monterey B 06/1998 => 07/1999 - -