Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Belt quality | Standard |
Number of teeth | 131 |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 2 |
Weight | 1,135 kg |