![KD453.35](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45335-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w4NDAyOXxpbWFnZS9qcGVnfGhiMC9oMGUvMTAwODgxMDcyNzgzNjYvNTE1V3g1MTVIX0tENDUzMzUtU05SXzEuanBnfDFkNWRkYmNlMWVhYmVlMzU1YjIwNDQ3MDU3NzIwZTI4OGQzZWQ4MDJmN2YxZTU5ZmVhNGVjMzg3NWM0MjRkODk)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE353.22
- GT353.37
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,801 kg |
Belt quality | Standard |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 22 mm |
Number of teeth | 151 |