Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT358.30
- GE358.27
- GE353.23
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,105 kg |
Belt quality | Standard |
Number of belts | 1 |
Width 1 | 24 mm |
Number of rollers | 3 |
Number of teeth | 193 |