![KD455.03](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45503-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wxMDIwMjd8aW1hZ2UvanBlZ3xoZTAvaDA3LzEwMDg4MTA3NDc0OTc0LzUxNVd4NTE1SF9LRDQ1NTAzLVNOUl8xLmpwZ3w3N2I1ZmQ1OGJmZTAzOGIwYTdiZmI1ZTQ0YzI5MTAyOTgwNGE4MDA5NGNjY2NmMmU1ZGI1ODJmMmM5YjJhZDUx)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE355.21
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,012 kg |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 2 |
Number of teeth | 153 |