![KD455.04](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45504-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w5MzM2MnxpbWFnZS9qcGVnfGg3OC9oMDQvMTAwODgxMDc1NzMyNzgvNTE1V3g1MTVIX0tENDU1MDQtU05SXzEuanBnfDA2NjQwNmUyMzA0ZjAyMTkxMWE0MjFmNjVhYjczNDNmNmY2MWI4NWM1NmViZjgzMDg0YjJiNWU0ODlkNjVhYmM)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE355.21
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,993 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 19 mm |
Number of teeth | 125 |