![KD455.12](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45512-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3wxMDQ5NDZ8aW1hZ2UvanBlZ3xoMjgvaDU0LzEwMDg4MTA4MDY0Nzk4LzUxNVd4NTE1SF9LRDQ1NTEyLVNOUl8xLmpwZ3wyNTgzNzY0ZGEwNjAwNDlmZDAxZWFjZjZlYjk0YzM3YWY2MDlmNGE5YjRmYWM1ZjhhYTQxZGU5MjBhNTg3ZDgy)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GT355.14
- GE355.07
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,045 kg |
Number of belts | 1 |
Width 1 | 25 mm |
Number of rollers | 2 |
Number of teeth | 148 |