Back

KD455.24 - SNR

KD455.24

Over 500 different TIMING BELT KITS in the NTN-SNR range:

  • One of the highest market coverage rates.
  • A range exclusively featuring OEM parts from our manufacturing sites and premium partners.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - GE358.20 - CDI
PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT CHARACTERISTICS

Weight 1,7 kg
Number of belts 1
Number of rollers 2
Number of teeth 152
Width 1 30 mm

 

ManufacturerReference

 

BrandModelGenerationDatePositionLocation FIAT Ducato Ducato (230-231-232-234) 01/1994 => 11/2001 - - RENAULT Master Master 02/1989 => 08/1994 - - RENAULT Master Master 09/1994 => 08/1997 - - RENAULT Master Master II 08/1997 => 08/2003 - -