![KD455.34](https://eshop-api.ntn-snr.com/medias/515Wx515H-KD45534-SNR-1.jpg?context=bWFzdGVyfGltYWdlc3w3NzE2N3xpbWFnZS9qcGVnfGg2MC9oY2IvMTAwODgxMDk0NDEwNTQvNTE1V3g1MTVIX0tENDU1MzQtU05SXzEuanBnfGQ2NjYyOTJhYjA4ODdhOTY2OWYwNzY5NmQyODM4MjJmMjk2NzJjZWQ4MzY3MmY4MzRmMGZjOGU1MzNjMzQ0MmY)
Over 500 different TIMING BELT KITS in the NTN-SNR range:
- One of the highest market coverage rates.
- A range exclusively featuring OEM parts from our manufacturing sites and premium partners.
This kit contains the following reference(s)
- GE355.36 (x2)
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 1,26 kg |
Number of belts | 1 |
Number of rollers | 2 |
Width 1 | 30 mm |
Number of teeth | 153 |